IESNA:LM-63-2002
[TEST]P956327
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-735-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]40712
TILT=NONE
234 -1 1 37 73 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
5598.3 6020.4 6473.6 6929.1 7278.2 7491.9 7621.9 7694.9 7775.5 7868.9
7989.2 8152.5 8372.7 8632.6 8948.4 9480.1 10283.5 11349 12664.8 14310.3
16467.1 18943 21578.8 23976.2 25425.2 24689.4 23216.8 21243.7 18873.2 16048.2
12474.7 8912.9 5833.5 3391 1491.9 461.9 0
5598.3 6043.1 6553.3 7058.8 7431.5 7658.2 7765.4 7791.8 7809.2 7824.7
7849.6 7902.9 8000.4 8122.8 8324.6 8746.2 9485.4 10557.2 11953.5 13618.4
15612.4 17908 20556.3 23419.4 26290.1 27052.7 25434.9 23353.3 21167.7 18681.3
15199.9 11456.9 7973.7 4854.1 2268.5 722.9 0
5598.3 6066.1 6633.3 7188.4 7584.9 7824.2 7908.7 7888.7 7843.1 7780.4
7709.9 7653 7628.3 7613.3 7700.9 8012.4 8687.4 9765.4 11242 12926.2
14757.8 16873.2 19533.7 22862.4 27155.2 29415.9 27652.9 25462.8 23462.4 21314.6
17925.1 14001 10113.8 6317.5 3045.1 983.9 0
5598.3 6098.6 6712.3 7305 7721.8 7948 7986.2 7890.2 7741.1 7569
7389 7227.9 7105 7021.2 7084 7451.7 8270.4 9525.2 11136.1 12904.8
14761.5 16768.5 19125.8 22044.1 26139.1 29301.5 28091.8 25668.6 23554.3 21380.8
18169.8 14351.2 10549 6803.6 3458.6 1214.6 0
5598.3 6131 6791.6 7421.7 7858.6 8071.3 8064 7891.5 7639.1 7357.6
7068.1 6803 6581.7 6429.2 6467.2 6891 7853.4 9285 11030 12883.3
14765.1 16663.7 18717.8 21226.1 25123 29186.7 28530.5 25874.2 23646.5 21446.7
18414.5 14701.3 10984.3 7290 3872.2 1445.3 0
5598.3 6150.3 6834.5 7491.9 7941.5 8131.4 8066.1 7804.5 7447 7075.1
6725 6422.7 6185.6 6056.9 6208.6 6874.3 8147.8 9926.9 12058.4 14366.8
16677 18947.5 21259.6 23792.6 27551.7 31411.6 31357.9 28820.2 26281.1 23507.9
20018.1 15920.4 11905 7923.7 4392.9 1705.7 0
5598.3 6169.7 6877.5 7562.1 8024 8191.6 8068.3 7717.5 7255 6792.7
6381.9 6042.5 5789.4 5684.6 5950.1 6857.5 8442.1 10568.8 13086.9 15850
18588.9 21231.2 23801.2 26359 29980.5 33636.8 34185.6 31766.1 28915.4 25569.1
21621.8 17139.5 12825.3 8557.4 4913.4 1966 0
5598.3 6179.3 6903.5 7600.2 8061 8211.8 8046.8 7637.8 7115.1 6617.8
6198 5861.6 5621.7 5552.9 5919.4 6998 8783.6 11190.1 14107.8 17344.5
20561.6 23672.1 26710.9 29654.8 33509.2 36994 37441 35035.5 31728.9 27676.3
23105.1 18191.5 13377.8 8787.9 5044.2 1977.2 0
5598.3 6189 6929.7 7638 8097.7 8232 8025.3 7557.9 6975.3 6442.9
6014.6 5681 5453.9 5421 5888.7 7138.5 9125.2 11811.3 15128.8 18838.8
22534.4 26112.6 29620.7 32950.4 37037.8 40351 40696.2 38304.8 34542.2 29783.3
24588.5 19243.7 13930.1 9018.2 5175.1 1988.2 0
5598.3 6184.7 6949.5 7656.2 8111.7 8234.1 8000 7501.6 6889.3 6348
5924.8 5596.1 5374.8 5364.1 5884 7211.6 9295.3 12176.1 15748.6 19716.3
23727 27542.3 31321 35058.9 39316.6 42457.3 42489.6 39709.8 35323.1 29862.3
24191.1 18560.6 12831.3 8154.6 4483.3 1669.2 0
5598.3 6189 6929.7 7638 8097.7 8232 8025.3 7557.9 6975.3 6442.9
6014.6 5681 5453.9 5421 5888.7 7138.5 9125.2 11811.3 15128.8 18838.8
22534.4 26112.6 29620.7 32950.4 37037.8 40351 40696.2 38304.8 34542.2 29783.3
24588.5 19243.7 13930.1 9018.2 5175.1 1988.2 0
5598.3 6179.3 6903.5 7600.2 8061 8211.8 8046.8 7637.8 7115.1 6617.8
6198 5861.6 5621.7 5552.9 5919.4 6998 8783.6 11190.1 14107.8 17344.5
20561.6 23672.1 26710.9 29654.8 33509.2 36994 37441 35035.5 31728.9 27676.3
23105.1 18191.5 13377.8 8787.9 5044.2 1977.2 0
5598.3 6169.7 6877.5 7562.1 8024 8191.6 8068.3 7717.5 7255 6792.7
6381.9 6042.5 5789.4 5684.6 5950.1 6857.5 8442.1 10568.8 13086.9 15850
18588.9 21231.2 23801.2 26359 29980.5 33636.8 34185.6 31766.1 28915.4 25569.1
21621.8 17139.5 12825.3 8557.4 4913.4 1966 0
5598.3 6150.3 6834.5 7491.9 7941.5 8131.4 8066.1 7804.5 7447 7075.1
6725 6422.7 6185.6 6056.9 6208.6 6874.3 8147.8 9926.9 12058.4 14366.8
16677 18947.5 21259.6 23792.6 27551.7 31411.6 31357.9 28820.2 26281.1 23507.9
20018.1 15920.4 11905 7923.7 4392.9 1705.7 0
5598.3 6131 6791.6 7421.7 7858.6 8071.3 8064 7891.5 7639.1 7357.6
7068.1 6803 6581.7 6429.2 6467.2 6891 7853.4 9285 11030 12883.3
14765.1 16663.7 18717.8 21226.1 25123 29186.7 28530.5 25874.2 23646.5 21446.7
18414.5 14701.3 10984.3 7290 3872.2 1445.3 0
5598.3 6098.6 6712.3 7305 7721.8 7948 7986.2 7890.2 7741.1 7569
7389 7227.9 7105 7021.2 7084 7451.7 8270.4 9525.2 11136.1 12904.8
14761.5 16768.5 19125.8 22044.1 26139.1 29301.5 28091.8 25668.6 23554.3 21380.8
18169.8 14351.2 10549 6803.6 3458.6 1214.6 0
5598.3 6066.1 6633.3 7188.4 7584.9 7824.2 7908.7 7888.7 7843.1 7780.4
7709.9 7653 7628.3 7613.3 7700.9 8012.4 8687.4 9765.4 11242 12926.2
14757.8 16873.2 19533.7 22862.4 27155.2 29415.9 27652.9 25462.8 23462.4 21314.6
17925.1 14001 10113.8 6317.5 3045.1 983.9 0
5598.3 6043.1 6553.3 7058.8 7431.5 7658.2 7765.4 7791.8 7809.2 7824.7
7849.6 7902.9 8000.4 8122.8 8324.6 8746.2 9485.4 10557.2 11953.5 13618.4
15612.4 17908 20556.3 23419.4 26290.1 27052.7 25434.9 23353.3 21167.7 18681.3
15199.9 11456.9 7973.7 4854.1 2268.5 722.9 0
5598.3 6020.4 6473.6 6929.1 7278.2 7491.9 7621.9 7694.9 7775.5 7868.9
7989.2 8152.5 8372.7 8632.6 8948.4 9480.1 10283.5 11349 12664.8 14310.3
16467.1 18943 21578.8 23976.2 25425.2 24689.4 23216.8 21243.7 18873.2 16048.2
12474.7 8912.9 5833.5 3391 1491.9 461.9 0
5598.3 5974.2 6371.6 6760.7 7065.3 7258 7378 7447.6 7518.5 7606.4
7731.9 7907.2 8135.5 8397.8 8723.7 9193.5 9865.9 10746.2 11851.7 13166
14741.9 16397.3 17865 18905.2 19165.1 18070.6 16521.9 14679 12668 10488
7989 5591.6 3602.6 2085.1 937.9 307.2 0
5598.3 5928 6269.6 6592.4 6852.4 7024.2 7134.2 7200.4 7261.4 7343.7
7474.7 7661.6 7898.6 8163.2 8498.8 8906.9 9448.3 10143.4 11038.6 12021.4
13016.5 13851.7 14151.4 13834.1 12904.8 11451.7 9827 8114.2 6462.9 4928
3503.3 2270.2 1371.6 779.4 384.1 152.5 0
5598.3 5878.8 6167.7 6436.9 6646.8 6791.4 6881.6 6924.8 6958.5 7004
7086.5 7215.4 7382.3 7556.6 7755.1 7977.4 8259.7 8629 9114.9 9632.6
10112.9 10424.9 10356.1 9872.3 8972 7754.6 6512.5 5295.8 4169.7 3187.7
2313.6 1567.8 1010.1 621.3 332.1 137.7 0
5598.3 5829.8 6066.1 6281.4 6441.4 6558.5 6629 6649.2 6655.6 6664.2
6698.1 6769 6866.1 6949.9 7011.3 7047.9 7070.9 7114.5 7191.2 7243.8
7209.4 6997.8 6560.7 5910.8 5039.3 4057.6 3198.3 2477.3 1876.5 1447.5
1123.9 865.3 648.8 463.6 280.3 122.9 0
5598.3 5780.4 5963.7 6129.9 6257.5 6341.5 6379.1 6359.1 6304.2 6236.7
6170.1 6125.6 6104.8 6079 6030.5 5947.3 5832.8 5714.7 5604.9 5514.3
5415.4 5248.5 4971.8 4581.7 4075.2 3468.9 2923.5 2399.3 1898.8 1514.7
1185 906.8 665.9 466.6 278.8 121.4 0
5598.3 5731 5861.4 5978.5 6073.4 6124.6 6129.3 6069.1 5952.7 5809.2
5642.3 5482.2 5343 5207.7 5050 4846.8 4595 4315.3 4018.9 3784.7
3621.5 3499.4 3383 3252.4 3111 2880.3 2648.8 2321.1 1920.9 1582.2
1246 948.4 683.1 470 277.1 119.9 0
5598.3 5683.7 5765.8 5845.1 5915.8 5946 5922.6 5820.6 5644.7 5438.2
5207.7 4997 4820.8 4668.9 4519.6 4343.9 4134.2 3902.9 3657.1 3462.7
3333.6 3248.5 3186.9 3113.8 3002.1 2807.9 2614.6 2340.3 2009.4 1707.6
1386.5 1084.8 798.7 555.1 339.4 145.2 0
5598.3 5636.5 5670.2 5711.7 5757.6 5767.5 5716 5572 5336.6 5067.2
4773.3 4511.7 4298.6 4129.9 3989.2 3841 3673.4 3490.4 3295.4 3140.7
3045.7 2997.8 2990.7 2975.3 2893.2 2735.8 2580.4 2359.2 2097.7 1832.9
1527 1221.3 914.1 640.2 401.7 170.8 0
5598.3 5590.7 5580 5588.6 5605.8 5607.9 5539.2 5364.1 5094.5 4791.6
4490.8 4254.5 4082.7 3955.9 3844.2 3714.3 3558.5 3384.5 3188 3002.1
2863.6 2788.4 2795.9 2803.4 2779.8 2721.8 2582.2 2354.4 2097.7 1853.9
1624.1 1381.3 1105.3 803.4 523.1 221.3 0
5598.3 5539.8 5490.8 5473.2 5481.8 5492.6 5446.8 5307.2 5079.5 4821
4570.3 4351.2 4158.5 3989.7 3830.3 3663.1 3480.1 3285.7 3092.4 2919.9
2768 2654.8 2594.6 2558.5 2524.6 2485.1 2401.7 2253 2064.4 1854.3
1615.9 1377 1104.6 812.5 534.9 236.3 0
5598.3 5498.6 5413.1 5369.7 5372.7 5403.2 5404.1 5322.8 5152.5 4929.1
4694.9 4471.5 4253.9 4046.2 3845.7 3646 3441.2 3234.1 3042.1 2877.8
2730.6 2617.8 2536.2 2473.5 2414.4 2347.1 2255.2 2131 1977.6 1794.8
1570.1 1340.3 1073.9 797.4 518.8 229.9 0
5598.3 5457.5 5335.1 5266.4 5263.6 5314.3 5361.5 5338.3 5225.5 5037.1
4819.5 4591.8 4349.7 4102.7 3861.4 3628.8 3402.3 3182.6 2992 2835.6
2693.4 2581.1 2478 2388.4 2304 2209.4 2108.5 2009 1890.9 1735.3
1524.2 1303.5 1043 782.4 502.7 223.4 0
5598.3 5420.4 5269.8 5180.4 5177.6 5257.1 5369.3 5432 5388.2 5222.7
4986.4 4729.1 4463.6 4193.5 3930.8 3678.6 3438.2 3211.8 3016.5 2858.8
2729.5 2635.4 2555.1 2471.3 2376.8 2255.6 2126.3 2003.4 1871.5 1707
1497.1 1276 1020 766.1 484.4 220 0
5598.3 5383.4 5204.7 5094.5 5091.7 5200.4 5377 5525.6 5551 5408.8
5153.6 4866.1 4577.4 4284.6 4000 3728.2 3474.1 3241.2 3041.4 2881.8
2765.8 2689.6 2632 2554.2 2449.4 2301.8 2143.9 1997.8 1852.2 1678.8
1469.8 1248.5 996.8 749.7 466.2 216.5 0
5598.3 5351 5147.1 5022.1 5013.7 5139 5361.1 5575.5 5655.2 5544.3
5287 4973.1 4666.1 4369.7 4084.2 3812.2 3555.3 3318.1 3114.5 2953.4
2833.3 2751.4 2698.6 2632.4 2539.2 2406.4 2256.1 2101.4 1943.3 1750.6
1523.1 1291.9 1032.9 746.7 450.7 215.9 0
5598.3 5318.6 5089.6 4949.5 4935.5 5078 5345.2 5625.1 5759.4 5679.9
5420.4 5080.1 4755.1 4455 4168.6 3896.4 3636.5 3395.3 3187.5 3024.7
2900.5 2813.1 2765.2 2710.6 2629 2511.3 2368.4 2205.1 2034.4 1822.1
1576.4 1335.1 1068.7 743.7 435 215.3 0
5598.3 5285.9 5037.4 4885.5 4863.6 5003.4 5280.5 5572.9 5735.3 5694.5
5470.2 5135.5 4800.2 4505 4228.8 3970.8 3722 3487.6 3283.3 3119.2
2985.2 2891.9 2834.4 2778.9 2698.4 2585.4 2439.3 2272.4 2092.4 1874.5
1623.8 1375.9 1103.1 731.7 401.7 189.9 0
5598.3 5253.5 4984.9 4821.7 4791.6 4929.1 5215.9 5520.9 5711 5708.9
5519.8 5191.2 4845.3 4555.3 4288.9 4045.1 3807.7 3580 3379.1 3213.7
3069.8 2971 2903.3 2847.5 2768 2659.5 2510.2 2339.4 2150.4 1926.9
1671.3 1416.7 1137.5 719.7 368.4 164.3 0
5598.3 5228.3 4944.8 4773.8 4734.5 4856 5111.9 5383.2 5553.6 5558.5
5396.5 5103.3 4778.5 4493.9 4245.1 4024.9 3812.7 3604.7 3414.6 3254.5
3122.2 3033.1 2969 2913.8 2834.6 2720.5 2563.9 2385.8 2192.3 1968
1708.7 1456.1 1167.3 783.2 427.9 189.3 0
5598.3 5203 4904.4 4726.1 4677.1 4783 5007.9 5245.5 5396.3 5408.1
5273.4 5015.7 4711.5 4432.2 4201.5 4004.7 3817.4 3629.4 3450 3295.4
3174.6 3095.1 3035 2980 2901.2 2781.5 2617.6 2432.2 2234.1 2009
1746.1 1495.2 1197 846.8 487.6 214.4 0
5598.3 5182.6 4876.2 4692.6 4639.7 4734.7 4934.5 5137.2 5263.6 5271.5
5151.9 4921.3 4644 4378.3 4151.6 3958.9 3778.5 3596.5 3420.4 3274.7
3173.3 3106.3 3050.5 2995.7 2918.4 2798.1 2634.6 2448.8 2250 2027.9
1765.8 1513.6 1221.5 888.5 539.2 235.2 0
5598.3 5162.2 4848.1 4659.1 4601.9 4686.3 4861 5029 5131 5134.7
5030.7 4827 4576.1 4324.4 4102 3913 3739.6 3563.9 3391 3254.1
3172.5 3117.5 3065.9 3011.4 2935.5 2814.6 2651.3 2465.1 2265.9 2046.8
1785.6 1532.1 1246 930.2 590.8 256.1 0
5598.3 5146.3 4828.1 4636.1 4580.2 4662.1 4827.3 4979.1 5067.2 5067.4
4972.3 4787.9 4556.2 4311.3 4082 3876.7 3686.8 3498.4 3316 3187.5
3119.2 3074.1 3028.1 2973.1 2898.2 2780.9 2618.9 2435.2 2241.7 2026.6
1775.7 1518.4 1240 927.6 586.5 250.9 0
5598.3 5130.4 4808.1 4613.3 4558.5 4638 4793.7 4929.1 5003.2 5000
4914 4748.6 4536 4298.2 4062.3 3840.6 3634.4 3432.8 3241.2 3120.9
3065.9 3030.7 2990.3 2934.9 2861 2747.1 2586.5 2405.6 2217.4 2006.4
1765.8 1504.2 1234.2 924.8 582.2 245.3 0
5598.3 5115.8 4792.9 4599.5 4546.9 4628.1 4780.9 4912.8 4982.8 4977.4
4892.8 4739 4536 4299.9 4058 3821.5 3598.7 3381.1 3180.4 3064.6
3013.9 2984.1 2949.5 2894.5 2819.3 2703.3 2543.9 2366 2179.6 1970.3
1735.5 1473.7 1193.1 890.2 555.1 231.6 0
5598.3 5100.9 4777.6 4586 4535.3 4618.2 4768 4896.2 4962.4 4954.9
4871.7 4729.3 4536 4301.8 4053.7 3802.3 3563.5 3329.3 3119.6 3008.6
2962 2937.7 2908.7 2853.9 2777.6 2659.5 2501.6 2326.5 2141.8 1934.5
1705.3 1443.2 1151.9 855.4 528 217.4 0
5598.3 5082.7 4762.6 4575.7 4530.6 4616.5 4766.9 4893.6 4955.9 4945.2
4859.3 4726.1 4539.2 4305 4051.5 3791.6 3542.4 3295.4 3080.5 2971
2925.9 2904.4 2878.6 2822.8 2745.4 2620.8 2468.3 2296.4 2107.4 1901.2
1673.5 1417.8 1104.2 824.9 500.5 204.1 0
5598.3 5100.9 4777.6 4586 4535.3 4618.2 4768 4896.2 4962.4 4954.9
4871.7 4729.3 4536 4301.8 4053.7 3802.3 3563.5 3329.3 3119.6 3008.6
2962 2937.7 2908.7 2853.9 2777.6 2659.5 2501.6 2326.5 2141.8 1934.5
1705.3 1443.2 1151.9 855.4 528 217.4 0
5598.3 5115.8 4792.9 4599.5 4546.9 4628.1 4780.9 4912.8 4982.8 4977.4
4892.8 4739 4536 4299.9 4058 3821.5 3598.7 3381.1 3180.4 3064.6
3013.9 2984.1 2949.5 2894.5 2819.3 2703.3 2543.9 2366 2179.6 1970.3
1735.5 1473.7 1193.1 890.2 555.1 231.6 0
5598.3 5130.4 4808.1 4613.3 4558.5 4638 4793.7 4929.1 5003.2 5000
4914 4748.6 4536 4298.2 4062.3 3840.6 3634.4 3432.8 3241.2 3120.9
3065.9 3030.7 2990.3 2934.9 2861 2747.1 2586.5 2405.6 2217.4 2006.4
1765.8 1504.2 1234.2 924.8 582.2 245.3 0
5598.3 5146.3 4828.1 4636.1 4580.2 4662.1 4827.3 4979.1 5067.2 5067.4
4972.3 4787.9 4556.2 4311.3 4082 3876.7 3686.8 3498.4 3316 3187.5
3119.2 3074.1 3028.1 2973.1 2898.2 2780.9 2618.9 2435.2 2241.7 2026.6
1775.7 1518.4 1240 927.6 586.5 250.9 0
5598.3 5162.2 4848.1 4659.1 4601.9 4686.3 4861 5029 5131 5134.7
5030.7 4827 4576.1 4324.4 4102 3913 3739.6 3563.9 3391 3254.1
3172.5 3117.5 3065.9 3011.4 2935.5 2814.6 2651.3 2465.1 2265.9 2046.8
1785.6 1532.1 1246 930.2 590.8 256.1 0
5598.3 5182.6 4876.2 4692.6 4639.7 4734.7 4934.5 5137.2 5263.6 5271.5
5151.9 4921.3 4644 4378.3 4151.6 3958.9 3778.5 3596.5 3420.4 3274.7
3173.3 3106.3 3050.5 2995.7 2918.4 2798.1 2634.6 2448.8 2250 2027.9
1765.8 1513.6 1221.5 888.5 539.2 235.2 0
5598.3 5203 4904.4 4726.1 4677.1 4783 5007.9 5245.5 5396.3 5408.1
5273.4 5015.7 4711.5 4432.2 4201.5 4004.7 3817.4 3629.4 3450 3295.4
3174.6 3095.1 3035 2980 2901.2 2781.5 2617.6 2432.2 2234.1 2009
1746.1 1495.2 1197 846.8 487.6 214.4 0
5598.3 5228.3 4944.8 4773.8 4734.5 4856 5111.9 5383.2 5553.6 5558.5
5396.5 5103.3 4778.5 4493.9 4245.1 4024.9 3812.7 3604.7 3414.6 3254.5
3122.2 3033.1 2969 2913.8 2834.6 2720.5 2563.9 2385.8 2192.3 1968
1708.7 1456.1 1167.3 783.2 427.9 189.3 0
5598.3 5253.5 4984.9 4821.7 4791.6 4929.1 5215.9 5520.9 5711 5708.9
5519.8 5191.2 4845.3 4555.3 4288.9 4045.1 3807.7 3580 3379.1 3213.7
3069.8 2971 2903.3 2847.5 2768 2659.5 2510.2 2339.4 2150.4 1926.9
1671.3 1416.7 1137.5 719.7 368.4 164.3 0
5598.3 5285.9 5037.4 4885.5 4863.6 5003.4 5280.5 5572.9 5735.3 5694.5
5470.2 5135.5 4800.2 4505 4228.8 3970.8 3722 3487.6 3283.3 3119.2
2985.2 2891.9 2834.4 2778.9 2698.4 2585.4 2439.3 2272.4 2092.4 1874.5
1623.8 1375.9 1103.1 731.7 401.7 189.9 0
5598.3 5318.6 5089.6 4949.5 4935.5 5078 5345.2 5625.1 5759.4 5679.9
5420.4 5080.1 4755.1 4455 4168.6 3896.4 3636.5 3395.3 3187.5 3024.7
2900.5 2813.1 2765.2 2710.6 2629 2511.3 2368.4 2205.1 2034.4 1822.1
1576.4 1335.1 1068.7 743.7 435 215.3 0
5598.3 5351 5147.1 5022.1 5013.7 5139 5361.1 5575.5 5655.2 5544.3
5287 4973.1 4666.1 4369.7 4084.2 3812.2 3555.3 3318.1 3114.5 2953.4
2833.3 2751.4 2698.6 2632.4 2539.2 2406.4 2256.1 2101.4 1943.3 1750.6
1523.1 1291.9 1032.9 746.7 450.7 215.9 0
5598.3 5383.4 5204.7 5094.5 5091.7 5200.4 5377 5525.6 5551 5408.8
5153.6 4866.1 4577.4 4284.6 4000 3728.2 3474.1 3241.2 3041.4 2881.8
2765.8 2689.6 2632 2554.2 2449.4 2301.8 2143.9 1997.8 1852.2 1678.8
1469.8 1248.5 996.8 749.7 466.2 216.5 0
5598.3 5420.4 5269.8 5180.4 5177.6 5257.1 5369.3 5432 5388.2 5222.7
4986.4 4729.1 4463.6 4193.5 3930.8 3678.6 3438.2 3211.8 3016.5 2858.8
2729.5 2635.4 2555.1 2471.3 2376.8 2255.6 2126.3 2003.4 1871.5 1707
1497.1 1276 1020 766.1 484.4 220 0
5598.3 5457.5 5335.1 5266.4 5263.6 5314.3 5361.5 5338.3 5225.5 5037.1
4819.5 4591.8 4349.7 4102.7 3861.4 3628.8 3402.3 3182.6 2992 2835.6
2693.4 2581.1 2478 2388.4 2304 2209.4 2108.5 2009 1890.9 1735.3
1524.2 1303.5 1043 782.4 502.7 223.4 0
5598.3 5498.6 5413.1 5369.7 5372.7 5403.2 5404.1 5322.8 5152.5 4929.1
4694.9 4471.5 4253.9 4046.2 3845.7 3646 3441.2 3234.1 3042.1 2877.8
2730.6 2617.8 2536.2 2473.5 2414.4 2347.1 2255.2 2131 1977.6 1794.8
1570.1 1340.3 1073.9 797.4 518.8 229.9 0
5598.3 5539.8 5490.8 5473.2 5481.8 5492.6 5446.8 5307.2 5079.5 4821
4570.3 4351.2 4158.5 3989.7 3830.3 3663.1 3480.1 3285.7 3092.4 2919.9
2768 2654.8 2594.6 2558.5 2524.6 2485.1 2401.7 2253 2064.4 1854.3
1615.9 1377 1104.6 812.5 534.9 236.3 0
5598.3 5590.7 5580 5588.6 5605.8 5607.9 5539.2 5364.1 5094.5 4791.6
4490.8 4254.5 4082.7 3955.9 3844.2 3714.3 3558.5 3384.5 3188 3002.1
2863.6 2788.4 2795.9 2803.4 2779.8 2721.8 2582.2 2354.4 2097.7 1853.9
1624.1 1381.3 1105.3 803.4 523.1 221.3 0
5598.3 5636.5 5670.2 5711.7 5757.6 5767.5 5716 5572 5336.6 5067.2
4773.3 4511.7 4298.6 4129.9 3989.2 3841 3673.4 3490.4 3295.4 3140.7
3045.7 2997.8 2990.7 2975.3 2893.2 2735.8 2580.4 2359.2 2097.7 1832.9
1527 1221.3 914.1 640.2 401.7 170.8 0
5598.3 5683.7 5765.8 5845.1 5915.8 5946 5922.6 5820.6 5644.7 5438.2
5207.7 4997 4820.8 4668.9 4519.6 4343.9 4134.2 3902.9 3657.1 3462.7
3333.6 3248.5 3186.9 3113.8 3002.1 2807.9 2614.6 2340.3 2009.4 1707.6
1386.5 1084.8 798.7 555.1 339.4 145.2 0
5598.3 5731 5861.4 5978.5 6073.4 6124.6 6129.3 6069.1 5952.7 5809.2
5642.3 5482.2 5343 5207.7 5050 4846.8 4595 4315.3 4018.9 3784.7
3621.5 3499.4 3383 3252.4 3111 2880.3 2648.8 2321.1 1920.9 1582.2
1246 948.4 683.1 470 277.1 119.9 0
5598.3 5780.4 5963.7 6129.9 6257.5 6341.5 6379.1 6359.1 6304.2 6236.7
6170.1 6125.6 6104.8 6079 6030.5 5947.3 5832.8 5714.7 5604.9 5514.3
5415.4 5248.5 4971.8 4581.7 4075.2 3468.9 2923.5 2399.3 1898.8 1514.7
1185 906.8 665.9 466.6 278.8 121.4 0
5598.3 5829.8 6066.1 6281.4 6441.4 6558.5 6629 6649.2 6655.6 6664.2
6698.1 6769 6866.1 6949.9 7011.3 7047.9 7070.9 7114.5 7191.2 7243.8
7209.4 6997.8 6560.7 5910.8 5039.3 4057.6 3198.3 2477.3 1876.5 1447.5
1123.9 865.3 648.8 463.6 280.3 122.9 0
5598.3 5878.8 6167.7 6436.9 6646.8 6791.4 6881.6 6924.8 6958.5 7004
7086.5 7215.4 7382.3 7556.6 7755.1 7977.4 8259.7 8629 9114.9 9632.6
10112.9 10424.9 10356.1 9872.3 8972 7754.6 6512.5 5295.8 4169.7 3187.7
2313.6 1567.8 1010.1 621.3 332.1 137.7 0
5598.3 5928 6269.6 6592.4 6852.4 7024.2 7134.2 7200.4 7261.4 7343.7
7474.7 7661.6 7898.6 8163.2 8498.8 8906.9 9448.3 10143.4 11038.6 12021.4
13016.5 13851.7 14151.4 13834.1 12904.8 11451.7 9827 8114.2 6462.9 4928
3503.3 2270.2 1371.6 779.4 384.1 152.5 0
5598.3 5974.2 6371.6 6760.7 7065.3 7258 7378 7447.6 7518.5 7606.4
7731.9 7907.2 8135.5 8397.8 8723.7 9193.5 9865.9 10746.2 11851.7 13166
14741.9 16397.3 17865 18905.2 19165.1 18070.6 16521.9 14679 12668 10488
7989 5591.6 3602.6 2085.1 937.9 307.2 0
5598.3 6020.4 6473.6 6929.1 7278.2 7491.9 7621.9 7694.9 7775.5 7868.9
7989.2 8152.5 8372.7 8632.6 8948.4 9480.1 10283.5 11349 12664.8 14310.3
16467.1 18943 21578.8 23976.2 25425.2 24689.4 23216.8 21243.7 18873.2 16048.2
12474.7 8912.9 5833.5 3391 1491.9 461.9 0
